4.23 Monitor sFlow
Use this command to display receiver and per-port sFlow statistics.
Command Syntax:
show sflow statistics [ receiver | samplers [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display sFlow statistics | |
Example | Example 1: Display sFlow statistics. | |