4.19 Monitor PoE
Use this command to display the PoE status of all switchports.
Command Syntax:
show poe [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display PoE status | |
Example | Example 1: Display PoE status for port 1. | |