4.18 Monitor PTP
Use this command to display the 1PPS and External clock output configuration and a particular Clock Instance.
Command Syntax:
show ptp ext
show ptp <clockinst> { default | current | parent | time-property | filter | servo | clk | ho | uni | master-table-unicast | slave [ details ] | { { port-state | port-statistics | port-ds | wireless | foreign-master-record } [ interface <port_type> [ <v_port_type_list> ] ] } | log-mode }Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display various PTP data | |
Example | Example 1: | |