2 Hardware Setup
dsPICDEM™ MCHV-3 Development Board (High Voltage)
| Board | Description |
|---|---|
| MCHV3 Setup for ACIM Sensorless Mode | Hardware setup of MCHV3 development board for ACIM |
| MCHV3 Setup for PMSM FOC Sensorless Mode | Hardware setup of MCHV3 development board for PMSM sensorless mode |
dsPICDEM™ MCLV-2 Development Board (Motor Control Low-Voltage)
| Board | Description |
|---|---|
| MCLV2 Setup for PMSM Sensorless Mode | Hardware setup of MCLV2 development board for PMSM sensorless mode |
| MCLV2 Setup for BLDC Hall Sensor Mode | Hardware setup of MCLV2 development board for BLDC Hall sensor mode |
MCS MCLV 48V 300W Development Board (Motor Control Low-Voltage)
| Board | Description |
|---|---|
| MCLV Setup for PMSM Sensorless Mode | Hardware setup of MCLV-48V-300W development board for PMSM sensorless mode |