Variable Frequency Operation with Symmetrical Outputs
Maintains precise symmetry between high-side and low-side PWM signals across
a wide range of operating frequencies.
Push-Pull Output Mode
Supports push-pull drive
configuration.
Programmable and Guaranteed Deadtime
Enables precise adjustment and enforcement of deadtime intervals for both
high-side and low-side switches, enhancing switching safety and reducing the
risk of shoot-through.
Cycle-by-Cycle Control via Capture Events
Allows immediate truncation of the high-side switch’s on-time through
capture events, with automatic replication of the same on-time for the
low-side switch, enabling accurate cycle-by-cycle control.
Support for Multiple Capture
Events and Capture Blanking
The versatile Peripheral
Control Interface (PCI) logic within the PWM Generator Modules enables the
handling of multiple capture events and capture blanking for advanced timing
control.
Hardware-Based Frequency Clamping
The PCI block provides minimum and maximum frequency clamping directly in
hardware, ensuring reliable operation within defined frequency limits.
DS00006441A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.