Jump to main content
Features
- ATSAMR30M18A Module is an IEEE 802.15.4 Compliant Wireless Module for 700/800/900
MHz(1) Applications
- ATSAMR30E18A (ARM® Cortex® -M0+)
System-in-a-Package (SiP)
- Single-ended RF output through the
PCB castellated pad
- Radio module with a link budget
- RX sensitivity up to
-105(2) dBm
- TX output power up to
8.7(2) dBm
- High precision 16 MHz crystal
oscillator
- On-board PCB Antenna
- On-board AT30TSE758A Digital Temperature Sensor
- Integrated temperature sensor,
non-volatile registers and serial EEPROM
- 2-wire I2C and SMBus
compatible serial interface
- Footprint Provision for Evaluating
CryptoAuthentication™ Device (ATECC608A/ATECC508A)
- Power Supply Options
- Battery holder for a standard 3V
CR2450 coin/button cell battery
- Header (J5) for external supply
- Clicker receptacle (J1) for supply from a Click board
- Serial Wire Debug (SWD) Header
- Digital I/O
- Clicker receptacles comprising SPI,
I2C and UART interfaces of ATSAMR30M18A
- One RESET button and one user
button
- One user LED
- Supports Performance Analyzer Example
Application in Atmel Studio
- Operating Temperature Range: -40°C to
+85°C
Note:
- The PCB antenna supports only the
868-928 MHz band.
- When fRF = 868.3 MHz,
BPSK-20.