4 Getting Started
This chapter provides the prerequisites to start the evaluation with the ATSAMR30M Sensor Board. The sensor board is factory programmed with the Performance Analyzer application firmware. Users with a new board from the factory must follow instructions given in Section Setup for Standalone Operation and Section Programming Wireless Assembly Using Atmel Studio 7.0 (skip Step 7 and 8) for setup. Refer to Section Installing Wireless Composer 7.0 Extension in Atmel Studio 7.0 to install the wireless composer and to get started with Performance Analyzer GUI.