The ATSAMR30M Sensor Board is a hardware platform used to evaluate
the ATSAMR30M18A module in the mikroBUS compatible
Clicker evaluation platform. This evaluation kit supports the Standalone mode, using a
CR2450 battery or an external supply.Figure 2-1. ATSAMR30M Sensor Board
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.