1.1 Reference Documentation
For further study, refer to the following:
- ATSAMR30M Sensor Board Product Page
- ATSAMR30M Sensor Board Design Documentation Package containing Schematics, BOM, Assembly drawings, 3D plots, PCB Layer plots and so on
- SAMR30 Module Xplained Pro User's Guide
- SAMR30 IEEE® 802.15.4™ Sub-1GHz Module Datasheet
- IEEE 802.15.4 Sub-GHz System-in-Package Datasheet
- AT86RF212B Low Power, 700/800/900MHz Transceiver for ZigBee, IEEE 802.15.4, 6LoWPAN, and ISM Applications Data Sheet
- 9- to 12-bit Selectable, ±0.5°C Accurate Digital Temperature Sensor with Nonvolatile Registers and Serial EEPROM Datasheet
- CryptoAuthentication™ Device Summary Datasheet