CBW: Command Block Wrapper (from Mass Storage Class)
CDC: Communication Device Class
CSW: Command Status Wrapper (from Mass Storage Class)
DP or D+ Data Plus Differential Line
DM or D- Data Minus Differential Line
FS: USB Full Speed
HID: Human Interface Device
HS: USB High Speed
UDC: USB Device Controller
UDD: USB Device Descriptor
UDI: USB Device Interface
USB: Universal Serial Bus
MSC: Mass Storage Class
PHDC: Peripheral Health Device Class
sleepmgr: Sleep Management Service from ASF
ZLP: Zero Length Packet
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.