Features

  • USB 2.0 Compliance
    • USB chapter 9 certified
    • Control, bulk, isochronous and interrupt transfer types
    • Low speed (1.5Mbit/s), full speed (12Mbit/s), high speed (480Mbit/s) data rates
  • Small Stack Size Frees Space for Main Application
  • Real Time (OS Compliance, No Latency)
  • Supports 8-bit and 32-bit AVR® Platforms
  • USB DMA Support Increases Speed Performance
  • Supports Most USB Classes and Ready to Use