5 Behavior
This UDC stack implementation is based on an interrupt driven scheme. This solution ensures low latency, does not require any wait loop, and ensures OS compatibility.
Depending on the USB interrupt routine priority, the USB interrupt can be blocked by other interrupt routines with higher priority, or a critical code section. The USB hardware and software does not have any timing requirements except for the USB “Set Address” request (performed during USB enumeration phase to assign the USB address). The user must take care that the USB interrupt is not blocked during the "Set Address" request for longer than the maximum delay given in the table below.
| USB Host | Maximum Delay(1) | |
|---|---|---|
| Specification | 2ms | |
| USB org certification tools | 12ms | |
| Windows® XP | 48ms | |
| Windows 7, Vista | 32ms | |
| Mac Mini OSX 10.5.8 | 77ms | |
| Ubuntu 8.04, Ubuntu 9, Open Suse 11.1 | 29ms | |
| Fedora 9, Fedora 10 | 24ms | |
USB hosts uses a timeout to reset a non-answering USB device (this time is not specified by the USB specification). The table below lists examples of operating system's timeout:
| USB host | Timeout | ||||
|---|---|---|---|---|---|
| Control Endpoint | Mass Storage | ||||
| Data Phase | ZLP Phase | CBW | Data Read | CSW | |
| Specification | No timeout | ||||
| Windows XP | 5.3s | 5.3s | 19s | 9.3s | 9.3s |
| Windows 7, Vista | 5.3s | 5.3s | 19s | 160s/60s | 160s/60s |
| Mac Mini OSX 10.5.8 | 5.9s | 5.6s | 11s | 31s | 22s |
| Ubuntu 8.04, Ubuntu 9, Open Suse 11.1 | 5s | 5s | 30s | 30s | 30s |
| Fedora 9, Fedora 10 | 5s | 5s | 30s | 60s | 30s |
The following figures describe the interaction between the different layers.