| A | 04/2018 | This document, Microchip DS00002681, replaces Atmel document
8360E-08/13. Updates include: the template, language, typos, references to the latest
release of Atmel Studio, the list of relevant examples and app notes, as well as
updated referenced names and versions to point to the latest items. |
| 8360E | 08/2013 |
- Updated UDC API2.
- Added clarification about callbacks.
|
| 8360D | XX/XX | NOTE: Non-released version.- Add missing ATxmega product information (§4.3.2, Table 7-2).
|
| 8360C | 08/2012 |
- Add new option to implement a dynamic serial number in Table 7-1.
- Add ATxmega product information.
- In features list, fix the High Speed 48Mbit/s by 480Mbit/s.
|
| 8360B | 04/2011 |
- Updated all section concerning Power consumption.
- Updated UDI and UDD APIs. See “sof_notify()” and udd_get_microframe_number()
description.
|
| 8360A | 12/2010 | Initial revision |