2.1.2 MPLAB® Tools for VS Code®
The MPLAB Tools for VS Code can be downloaded from the official MPLAB Tools website or directly from the VS Code Marketplace. Both resources provide a complete list of MPLAB extensions, which can be installed individually or together as part of the MPLAB Extensions Pack. Installation is performed through the VS Code Extensions interface. Tutorials are available on the official website, including links to the Extensions Developer Help and the MPLAB Tools for VS Code Video playlist.