2.2 Navigating MPLAB® X IDE and VS Code®

For users new to the VS Code environment, there are some key differences in navigating the tools. MPLAB X features a dedicated toolbar (see Figure   1) for commonly used functions such as setting up projects, building code, and launching other plugins. In contrast, VS Code uses a command palette (see Figure   2) to execute these functions. Additionally, VS Code places common tool functions in various locations within the extension windows, which become visible when hovered over. Regarding navigation, editors and output windows, VS code arranges these elements in a similar orientation to MPLAB X.

Figure 2-2. MPLAB® X IDE Windows
Figure 2-3. MPLAB® Tools for VS Code® Windows