1 What is the SPI Peripheral Library (PLIB)?
The Serial Peripheral Interface (SPI) module is a serial interface useful for communicating with other peripheral or microcontroller devices. These peripheral devices may be serial EEPROMs, shift registers, display drivers, Analog-to-Digital (A/D) converters, etc.
The SPI interface supports the following operating mode:
- Host mode
- Client mode
The driver operation can be configured:
- Polling
- Interrupt