| 1. | Improvement | M8PD-8085 | Support for SS Enable and SS Polarity in User Interface | v5.2.0 |
| 2. | Improvement | M8PD-10684 | Support for DFP defined macros in Initialize API | v5.2.0 |
| 3. | Improvement | M8PD-10689 | Support for SPI Transfer API utilizing dedicated buffers for transmitting and
receiving | v5.2.0 |
| 4. | Bugfix | M8PD-7785 | Fix for buffer read API to be in receive only mode | v5.1.1 |
| 5. | Bugfix | M8PD-7099 | Fix TCZIF flag clear before performing buffer operations | v5.1.1 |
| 6. | Bugfix | M8PD-6927 | Fix creation of ISR routine for vectored interrupts | v5.1.1 |
| 7. | Improvement | M8PD-4360 | Improvement to buffer APIs to use the TCNTH, TCNTL registers and TCZIF flag for
buffer size check | v5.1.0 |
| 8. | Bugfix | M8PD-3840 | Fix inconsistency of SPI Dependency Selector in User Interface | v5.1.0 |
| 9. | Bugfix | M8PD-3767 | Fix inconsistency in buffer APIs between Interrupt and Polling mode | v5.1.0 |
| 10. | Bugfix | M8PD-3743 | SPIx_BufferWrite API not working as expected | v5.1.0 |
| 11. | Bugfix | M8PD-2523 | Fix MISRA issues in firmware | v5.0.0 |