3 What’s New?
v5.2.0
- Support for SPI Transfer API utilizing dedicated buffers for transmitting and receiving
- Support for SS Enable and SS Polarity in User Interface
- Hard-coded hex values are replaced with DFP defined macros
v5.1.1
- Bugfixes
- Bugfixes and improvements
- Access SPI only through SPI_Host and SPI_Client drivers
v5.0.0
- Support for SPI Host and SPI Client Abstract driver
- Support for SPI driver operation in Interrupt mode
- Bugs fixed and MISRA violations reduced through code improvements
For the full changelog, refer to: www.npmjs.com/package/@mchp-mcc/scf-pic8-spi-v1