ADC | Analog-to-Digital Converter |
BOM | Bill of Material |
GPIO | General Purpose Input Output |
I2C | Inter-Integrated Circuit |
ICD | In-Circuit Debugger |
IoT | Internet of Things |
LDO | Low-Dropout |
LED | Light Emitting Diode |
MCU | Microcontroller |
NC | Not Connected |
OOB | Out-of-Box |
PCB | Printed Circuit Board |
PKOB | PICKit On-Board |
PPS | Peripheral Pin Select |
PWM | Pulse Width Modulation |
RTCC | Real Time Clock and Calendar |
RX | Receiver |
SCL | Serial Clock |
SDA | Serial Data |
SMD | Surface Mount Device |
SoC | System-on-Chip |
SPI | Serial Peripheral Interface |
SWD | Serial Wire Debug |
TX | Transmitter |
UART | Universal Asynchronous Receiver-Transmitter |
USB | Universal Serial Bus |