35.7.4 SPIxCLK

SPI Clock Selection Register
Name: SPIxCLK
Address: 0x08C,0x099

Bit 76543210 
    CLKSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLKSEL[4:0] SPI Clock Source Selection

Table 35-5. SPI CLK Source Selections
CLKSelection
10111-11111Reserved
10110CLC8_OUT
10101CLC7_OUT
10100CLC6_OUT
10011CLC5_OUT
10010CLC4_OUT
10001CLC3_OUT
10000CLC2_OUT
01111CLC1_OUT
01110SMT1_OUT
01001-01101Reserved
01000TMR6_Postscaler_OUT
00111TMR4_Postscaler_OUT
00110TMR2_Postscaler_OUT
00101TMR0_OUT
00100Clock Reference Output
00011EXTOSC
00010MFINTOSC (500 kHz)
00001HFINTOSC
00000FOSC (System Clock)