35.7 Register Definitions: Serial Peripheral Interface
Long bit name prefixes for the SPI peripherals are shown in the table below where “x” refers to the SPI instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| SPI1 | SPI1 |
| SPI2 | SPI2 |