8.5.8 CONFIG8
Note:
- Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
- Applicable only if
SAFEN =
0. - Applicable only if
BBEN =
0.
| Name: | CONFIG8 |
| Address: | 0x300007 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
Bit 7 – WRTAPP Application Block Write Protection(1)
| Value | Description |
|---|---|
| 1 | Application Block is not write-protected |
| 0 | Application Block is write-protected |
Bit 3 – WRTSAF Storage Area Flash (SAF) Write Protection(1,2)
| Value | Description |
|---|---|
| 1 | SAF is not write-protected |
| 0 | SAF is write-protected |
Bit 2 – WRTD Data EEPROM Write Protection(1)
| Value | Description |
|---|---|
| 1 | Data EEPROM is not write-protected |
| 0 | Data EEPROM is write-protected |
Bit 1 – WRTC Configuration Register Write Protection(1)
| Value | Description |
|---|---|
| 1 | Configuration registers are not write-protected |
| 0 | Configuration registers are write-protected |
Bit 0 – WRTB Boot Block Write Protection(1,3)
| Value | Description |
|---|---|
| 1 | Boot Block is not write-protected |
| 0 | Boot Block is write-protected |