3.7 Power-up and Run-Time Configuration Summary

Table 3-14 summarizes whether a particular option is run-time configurable.

Table 3-14. 
ConfigurationPower-up or Run-Time
Sensor enable or disablePower-up only
Single-Button mode enabled or disabledBoth power-up and run-time
Easy TunePower-up only
CFGxBoth power-up and run-time
Note: During Single-Button mode, if any sensor is in detect, CFGx pins are not read and configurations are not updated.
Tune DataPower-up only