3.6 Touch Tune Data
The MTCH1060 touch controller can visualize the touch data of the sensors. This reduces development time and enables judging performance beyond the simple yes/no of reported touch states. Using the Tune Data feature during the development stage is recommended. Refer to the Appendix for information on how to enable this feature.
Note: Disabling or enabling
in run-time is not possible.
| Input | Feature |
|---|---|
| 0V | Tune Data feature is enabled. The touch detect state is NOT
output on any of the OUTx pins.UART data will be available on the
OUT2 pin.
|
| VDD | The Tune Data feature is disabled. The touch detect state is indicated using OUTx pins. |