3.8 Further Preset Configurations
Additional touch parameters are set to provide reliable and consistent operation in several applications. Further details on touch parameters can be found in the QTouch® Modular Library Peripheral Touch Controller User's Guide. The following section covers the preset settings of the MTCH1060 touch controller.