4 Software Requirements

The CryptoAuth Trust Platform can be used in several ways, including:
  1. As a development tool in conjunction with Microchip’s Trust Platform Design Suite of use case tools.
  2. As a development and demonstration platform for Microchip predefined applications.
  3. As a platform to develop your own applications using Microchip’s Python®-based tools or C-based tools.

A variety of software tools are available to work with the CryptoAuth Trust Platform.