Introduction

The CryptoAuth Trust Platform is a part of Microchip’s CryptoAuthentication™ evaluation kit series. This kit is used for exploring and developing solutions for the IoT space with a pre-provisioned ATECC608C Trust&GO, pre-configured TrustFLEX and fully customizable TrustCUSTOM products.

The Trust&GO and TrustFLEX products were developed to provide an easy way to add hardware security to IoT Cloud solutions. Using the kit with the Microchip development tools and provisioning systems allows customers with low-volume projects to easily and readily implement secure authentication into their application.

This user guide provides a physical overview of the connections, components and features associated with the CryptoAuth Trust Platform development kit.

: Previous versions of this board used the ATECC608A or ATECC608B devices. The ATECC608C devices operate identically to previous versions of the device when used with the Trust Platform Design Suite. Images are for reference only.
Figure . CryptoAuth Trust Platform