3 mikroBUS™ and Click Add-On Boards

The mikroBUS™ connector has emerged as a de facto industry-standard add-on board form factor. The CryptoAuth Trust Platform board has a single mikroBUS host connector. Having this capability dramatically expands the usefulness of this board for developing and prototyping new applications. The following tables list boards developed by Microchip Technology or MikroElektronika, with support from Microchip Technology.

Table 3-1. Microchip mikroBUS™ Add-On Boards
Board NameDevices SupportedDescription

ATECC608_TRUST

DT100104(Note)

ATECC608C-TNGTLS

ATECC608C-TFLXTLS

ATECC608C-MAHDA

ECC608-TMNGTLS

The ATECC608C_TRUST board provides additional sample units for development work. Designed as an alternative to socketed boards, this board allows for individual device selection using the on-board DIP switches.

TA010 CRYPTOAUTO

EV74C12A

TA010-MAHDAThe TA010 CryptoAuto board supports TA010 devices with I2C and SWI interfaces, as well as TA100 Host devices.

ECC204 CRYPTOAUTH

EV92R58A

ECC204

The ECC204 CryptoAuto board supports ECC204 devices with I2C and SWI interfaces, as well as TA100 Host devices.

VQFN-24

EV39Y17A

TA100 and TA101

The VQFN-24 Socket board supports both I2C and SPI interfaces, as well as all GPIOs.

SOIC-08

AC164167

TA100 and TA101

The TA100-08 is an 8-pin SOIC socketed solution designed for configuring and provisioning CryptoAuto devices. These devices can be mounted on early prototype or production boards.

Contact 3

EV27Y72A

RBH parts

The 3-Lead Contact board is a 3-Lead RBH socketed solution designed for configuring and provisioning CryptoAuth devices. These devices can be mounted on early prototype or production boards.

VSFN socket

EV98D91A

SHA106, ECC206The VSFN 2-Lead Contact board is a socketed solution specifically designed for configuring and provisioning the SHA106 and ECC206. It allows these devices to be provisioned and mounted on early prototype or production boards.

WINCS02 WiFi Module

EV68G27A

WINCS02IC, ATECC608C-TNGTLSA WiFi module designed to connect to the mikroBUS header of the CryptoAuth Trust Platform, adding WiFi capability to the development board.
Note: Previous versions of the board used ATECC608A/B devices and did not support the ECC608-TMNGTLS.
Table 3-2. MikroElektronika Click Add-On Boards
Board NameDevices SupportedDescription
WiFi 7 ClickATWINC1510WiFi module that utilizes the ATWINC510. The board supports IEEE® 802.11 b/g/n protocols and communicates over the SPI interface.
Secure 4 Click(1)ATECC608AFeatures a generic ATECC608A secure element with an I2C interface. This device is an earlier version of the ATECC608B/C TrustCustom devices.
Secure Click(1)ATECC508AIncludes a generic ATECC508A secure element with an I2C interface.
Secure 3 ClickATSHA204AContains a generic ATSHA204A secure element with an I2C interface. The device has a cryptographic coprocessor with symmetric secure hardware-based key storage.
Secure 6 ClickATSHA204AOffers a generic ATSHA204A secure element with a SWI interface. The device has a cryptographic coprocessor with symmetric secure hardware-based key storage.
ECC608 Trust Click (3)ATECC608C-TNGTLS

ATECC608C-TFLXTLS

ECC608-TMNGTLS

Contains one of each of the listed devices. All three devices have an I2C interface. The board is intended for use with one of Microchip Trust Platform development boards and the Trust Platform Design Suite (TPDS) of tools.
Secure UDFN ClickAll Microchip CryptoAuthentication™ devicesAn 8-pin UDFN socketed solution designed for configuring and provisioning CryptoAuth devices. It can be used for mounting on early prototype or production boards.
Secure SOIC ClickAll Microchip CryptoAuthentication devicesAn 8-pin SOIC socketed solution designed for configuring and provisioning CryptoAuth devices. It can be used for mounting on early prototype or production boards.
mikroBUS Shuttle(2)Click expansion boardsA compact add-on board designed to expand the mikroBUS to accommodate multiple mikroBUS connectors.
Shuttle Click(2)Click expansion boardsA socket expansion board that provides an elegant solution for stacking up to four Click boards.
Note:
  1. Not recommended for new designs.
  2. Generic boards developed by MikroElektronika that can expand the number of mikroBUS extension boards.
  3. Microchip’s Trust Platform boards consist of DM320118 - CryptoAuth Trust Platform, EV10E69A - CryptoAuth Trust Manager and the EV89U05A CryptoAuth Pro Trust Platform.