2 ATWILC Release Content
The article microchipsupport.force.com/s/article/How-to-upgrade-WILC1000-3000-RTOS-to-v4-8-release-of-ASF3-52-applications captures the procedure to upgrade the Driver and WLAN firmware of ASF3.52 applications to v4.8 release.
| Folder Name | Description |
|---|---|
| Documents | Software design guide and release notes |
| Firmware Binary |
wilc1000_wifi_firmware.h: Wi-Fi station-P2P-AP concurrency firmware for ATWILC1000 module. wilc3000_ble_firmware.h: BTDM firmware for ATWILC3000. wilc3000_wifi_firmware.h: Wi-Fi station-P2P-AP concurrency firmware for ATWILC3000 CA module(default) wilc3000_wifi_firmware_ua.h: Wi-Fi station-P2P-AP concurrency firmware for ATWILC3000 for the UA module.( Rename this file to wilc3000_wifi_firmware.h when you use on ATWILC3000 UA modules) Alternatively, you can generate a new WILC3000 FW for the UA module using the gain builder from tools and the UA module gain sheet to patch the existing default wifi FW. For ex:
|
| Host Driver | Host driver source code |
| Tools |
|