The SoftAP does not support Wi-Fi Multimedia (WMM) features. As a result, some Wi-Fi
stations that mandates WMM may not connect in 11n mode and will instead fall back to 11g
mode.
Multichannel concurrency is not
supported. Concurrent modes must run on the same channel.
STA WPA Enterprise Security mode is not
supported for the ATWILC3000.
P2P GO mode is not supported.
AP WPS security mode is not
supported.
iPerf throughput is not optimized for the ATWILC3000 SPI and
SAMv71. Buffer overrun is observed.
P2P connection issues are observed with
specific mobile devices.
Enterprise security is not supported for
the ATWILC3000.
Limitation to download only small files (<30 MB) for file download application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.