3 ATWILC RTOS Features
The ATWILC module supports the following
features.
- Wi-Fi Station (STA)
- IEEE 802.11 b/g/n
- Open, Wi-Fi Protected Access (WPA)/WPA2 personal
- (WPA)/WPA2 Enterprise security (ATWILC1000
only)
- Authentication mode – EAP-TTLS with MsChapv2.0
- Encryption Types – TLS_RSA_WITH_AES_128_CBC_SHA and TLS_RSA_WITH_AES_128_CBC_SHA256
- Wi-Fi Access Point (AP)
- IEEE 802.11 b/g/n
- Open, WPA/WPA2 personal security
- Supports eight stations
- Wi-Fi Protected Setup (WPS)
- PBC
- PIN code
- Wi-Fi direct
- P2P Client (PBC/PIN security modes)
- Concurrent modes
- STA- AP
- STA- P2P Client
- AP- P2P Client
- Bluetooth (ATWILC3000 only)
- Bluetooth Low Energy (BLE) 4.0 support
- Modes of operation: Central and peripheral support
- Number of Connections: Supports seven clients
- Adaptive frequency hopping
- Coexistence with Wi-Fi
- Power save
- Beacon monitoring
- Low- power mode during idle
- RF version number 01.1Note: RF version number format is xx.y, where xx: "Major" and y: "Minor".
Changes in Major number requires re-tests and possibly re-certification.