Introduction
This release note describes the software deliveries and features of the ATWILC baremetal driver/firmware.
Deliveries are tested on SAM4S/SAMV71 as host MCU using lwIP network stack and FreeRTOS as real time operating system using SPI and SDIO buses for both the ATWILC1000 and the ATWILC3000 modules respectively.
Note: All references to the ATWILC module includes all the devices listed below,
unless otherwise noted:
- ATWILC1000
- ATWILC3000