1.1.5.76 SPW_TCH_ConfigureWatchdog

void SPW_TCH_ConfigureWatchdog(uint16_t earlyNumTick, uint16_t lateNumTick)

Summary

Set SPW TCH watchdog configuration for early and late watchdog interrupts

Preconditions

None

Parameters

  • earlyNumTick - Trigger watchdog if new Time Code before this number of tick (TimeTick clock)
  • lateNumTick - Trigger watchdog if No new Time Code is received before this number of tick (TimeTick clock)

Returns

None