1.1.5.24 SPW_LINK_EscapeCharEvent1Set

void SPW_LINK_EscapeCharEvent1Set(SPW_LINK link, bool active, uint8_t mask, uint8_t value)

Summary

Set SPW LINK Escape Character match event 1 for a given link interface.

Preconditions

SPW_Initialize must have been called for the associated SPW instance.

Parameters

  • link - The selected link ID
  • active - True is the match event 1 is active, False otherwise
  • mask - Bits mask of incoming escape character to check
  • value - Value to check in incoming escape character

Returns

None