1.1.5.53 SPW_PKTRX_InterruptDisable
void SPW_PKTRX_InterruptDisable(SPW_PKTRX_INT_MASK interruptMask)
Summary
Disables SPW RX module Interrupt
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
- interruptMask - Interrupt to be disabled
Returns
None