1.1.5.49 SPW_PKTRX_SetDiscard
void SPW_PKTRX_SetDiscard(bool discard)
Summary
Set the SPW packet RX inactive incoming mode to discard or stall option
Preconditions
None
Parameters
- discard - True for discard mode, false for stall mode
Returns
None.
Notes:
The discard mode is not working with SAMRH71F20C device
It will always stall by defaut, see ErrataSheet