configure_prescaler: This
function configures the prescaler to divides the 16MHz clock provided by the
mEDBG debugger by 2 to generate 8MHz system clock.
timer_init: Initializes
Timer0 for software PWM and Timer2 for timing QTouch Library.
touch_sensors_init:
Initializes QTouch library and configures touch sensors.
configure_port_pins:
Configures USER LED pin as output.
touch_sensors_measure:
Measures the capacitive touch sensors.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.