5.5 Procedure and Result

When the application is programmed in to the device in Xplained Mini kit, slowly slide the finger on the capacitive touch slider and the brightness of the LED will increase when sliding slowly from left to right and brightness will decrease when sliding right to left.

Figure 5-8. Slider Location in ATmega328PB Xplained Mini kit