2.3 Hardware Limit Timing (HLT)
The timer hardware can determine if the ERS input has been high, low, or unchanged for more than a specified amount of time. The following use cases demonstrate these:
- Input Stuck High/Low
- Pulse-Width Detector
- Pulse Stretcher
- Switch Debouncer
- Pulse-Width Modulation Generator