3 Running the Hardware Test Design
To verify the device and board connections, run the hardware test design. The test design files are available on the SmartFusion evaluation kit web page. Instructions to run the test are documented in the SmartFusion Evaluation Kit User Guide. For more details, see Documentation Resources.