2 Running the Demo
The SmartFusion evaluation kit comes with the preloaded Webserver demo design. If the board is not pre-programmed, the programming file and the source files for the demo are provided on the SmartFusion evaluation kit web page. The source files are posted with SmartFusion Webserver Demo Using uIP and FreeRTOS. For more information, see Documentation Resources.