Prior to powering up the SmartFusion evaluation kit for the first time, verify the jumper
settings listed in the following table.
Table 1-2. Jumper Settings| Jumper | Location | Development Kit Function | Setting |
|---|
| J6 | 2 pins next to the Ethernet jack | 3.3V regulator | 1–2 |
| JP6 | Next to the PU_N switch | Voltage Regulator Power Supply Monitor (VRPSM) voltage
option | 2–3 |
| JP7 | Right side of the board | Input selecting option | 1–2 |
| JP10 | Right side of the board | JTAG programming option | 1–2 |
| JP11 | Right side of the board | Access to LED5 | 1–2 |
| JP12 | Right side of the board | Access to LED6 | 1–2 |
| JP13 | Right side of the board | Access to LED7 | 1–2 |
| J14 | Right side of the board | Access to LED8 | 1–2 |
| J24 | Bottom right side of the board | VAREFOUT/VAREF header | 1–2; 3–4 |