Introduction
Microchip’s SmartFusion evaluation kit provides designers access to SmartFusion Customizable System-On-Chip (cSoC) Field Programmable Gate Array (FPGA). These are the only devices that integrate an FPGA, an ARM® Cortex®-M3 microcontroller, and a programmable analog, offering full customization, Internet Protocol (IP) protection, and ease-of-use.
The device has on-chip Flash, on-chip SRAM memory, and also additional Serial Peripheral Interface (SPI) Flash memory on the board.
| Quantity | Description |
|---|---|
| 1 | SmartFusion® evaluation board with A2F200M3F-FGG484 |
| 2 | USB 2.0 A to Mini-B cable |
| 1 | Quickstart card |
Note: This kit is RoHS compliant.