2.1 Polled Drivers
The polled drivers are divided into two parts. The bit-level waveform generation and the higher-level commands like transmission of bytes and implementation of ROM commands. Only the bit-level procedures are different between the two versions, but they are implemented with a common interface, allowing the higher-level commands to be used with either driver.