3.3.1 Introduction
The connected wireless kit needs to be initialized before performing Performance Tests. This is done by starting the Performance Test Application in the connected kit.
The Performance Test Application can be run in either of two modes – PER mode (Paired with a receiver) and Single Node mode.

Once the wireless kit has been initialized and the operating mode of Performance Test Application has been set, the following are shown in the User Interface: