16.3.1 EVSYS Pin Position

Name: EVSYSROUTEA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
   EVOUTFEVOUTEEVOUTDEVOUTCEVOUTBEVOUTA 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – EVOUTF Event Output F

This bit controls the pin position for event output F.

ValueNameDescription
0x0DEFAULTEVOUT on PF2
0x1ALT1-

Bit 4 – EVOUTE Event Output E

This bit controls the pin position for event output E.

ValueNameDescription
0x0DEFAULTEVOUT on PE2
0x1ALT1-

Bit 3 – EVOUTD Event Output D

This bit controls the pin position for event output D.

ValueNameDescription
0x0DEFAULTEVOUT on PD2
0x1ALT1EVOUT on PD7

Bit 2 – EVOUTC Event Output C

This bit controls the pin position for event output C.

ValueNameDescription
0x0DEFAULTEVOUT on PC2
0x1ALT1EVOUT on PC7

Bit 1 – EVOUTB Event Output B

This bit controls the pin position for event output B.

ValueNameDescription
0x0DEFAULTEVOUT on PB2
0x1ALT1-

Bit 0 – EVOUTA Event Output A

This bit controls the pin position for event output A.

ValueNameDescription
0x0DEFAULTEVOUT on PA2
0x1ALT1EVOUT on PA7