16.3.6 TWIn Pin Position
Name: | TWIROUTEA |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TWI1[1:0] | TWI0[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – TWI1[1:0] TWI 1 Signals
This bit field controls the pin positions for TWI 1 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
Host/Client | Dual mode (Client) | ||||
SDA | SCL | SDA | SCL | ||
0x0 | DEFAULT | PF2 | PF3 | PB2 | PB3 |
0x1 | ALT1 | PF2 | PF3 | - | - |
0x2 | ALT2 | PB2 | PB3 | - | - |
0x3 | - | Reserved |
Bits 1:0 – TWI0[1:0] TWI 0 Signals
This bit field controls the pin positions for TWI 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
Host/Client | Dual mode (Client) | ||||
SDA | SCL | SDA | SCL | ||
0x0 | DEFAULT | PA2 | PA3 | PC2 | PC3 |
0x1 | ALT1 | PA2 | PA3 | PC6 | PC7 |
0x2 | ALT2 | PC2 | PC3 | PC6 | PC7 |
0x3 | - | Reserved |