16.3.10 ACn Pin Position

Name: ACROUTEA
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
      AC2AC1AC0 
Access R/WR/WR/W 
Reset 000 

Bit 2 – AC2 Analog Comparator 2 Output

This bit controls the pin position for AC2 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC6

Bit 1 – AC1 Analog comparator 1 Output

This bit controls the pin position for AC1 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC6

Bit 0 – AC0 Analog Comparator 0 Output

This bit controls the pin position for AC0 output.

ValueNameDescription
0x0DEFAULTOUT on PA7
0x1ALT1OUT on PC6