6.2 144-lead Package Pinout

Table 6-1. 144-lead Package Pinout
LQFP PinLFBGA/TFBGA BallUFBGA BallPower RailI/O TypePrimary Alternate PIO Peripheral A PIO Peripheral B PIO Peripheral C PIO Peripheral D Reset State
SignalDirSignalDirSignalDirSignalDirSignalDirSignalDirSignal, Dir, PU, PD, HiZ, ST
102C11E11VDDIOGPIO_ADPA0I/OWKUP0(1)IPWMC0_ PWMH0OTIOA0I/OA17OI2SC0_M CKOPIO, I, PU, ST
99D12F11VDDIOGPIO_ADPA1I/OWKUP1(1)IPWMC0_ PWML0OTIOB0I/OA18OI2SC0_C KI/OPIO, I, PU, ST
93E12G12VDDIOGPIOPA2I/OWKUP2(1)IPWMC0_ PWMH1O––DATRGI––PIO, I, PU, ST
91F12G11VDDIOGPIO_ADPA3I/OPIODC0(2)ITWD0I/OLONCOL 1IPCK2O––PIO, I, PU, ST
77K12L12VDDIOGPIOPA4I/OWKUP3/P IODC1(3)ITWCK0OTCLK0IUTXD1O––PIO, I, PU, ST
73M11N13VDDIOGPIO_ADPA5I/OWKUP4/P IODC2(3)IPWMC1_ PWML3OISI_D4IURXD1I––PIO, I, PU, ST
114B9B11VDDIOGPIO_ADPA6I/O––––PCK0OUTXD1O––PIO, I, PU, ST
35L2N1VDDIOCLOCKPA7I/OXIN32(4)I––PWMC0_ PWMH3O––––PIO, HiZ
36M2N2VDDIOCLOCKPA8I/OXOUT32(4)OPWMC1_ PWMH3OAFE0_ADTRGI––––PIO, HiZ
75M12L11VDDIOGPIO_ADPA9I/OWKUP6/P IODC3(3)IURXD0IISI_D3IPWMC0_ PWMFI0I––PIO, I, PU, ST
66L9M10VDDIOGPIO_ADPA10I/OPIODC4(2)IUTXD0OPWMC0_ PWMEXTRG0IRDI––PIO, I, PU, ST
64J9N10VDDIOGPIO_ADPA11I/OWKUP7/P IODC5(3)IQCSOPWMC0_ PWMH0OPWMC1_ PWML0O––PIO, I, PU, ST
68L10N11VDDIOGPIO_ADPA12I/OPIODC6(2)IQIO1I/OPWMC0_ PWMH1OPWMC1_ PWMH0O––PIO, I, PU, ST
42M3M4VDDIOGPIO_ADPA13I/OPIODC7(2)IQIO0I/OPWMC0_ PWMH2OPWMC1_ PWML1O––PIO, I, PU, ST
51K6M6VDDIOGPIO_CL KPA14I/OWKUP8/P IODCEN1(3)IQSCKOPWMC0_ PWMH3OPWMC1_ PWMH1O––PIO, I, PU, ST
49L5N6VDDIOGPIO_ADPA15I/O––D14I/OTIOA1I/OPWMC0_ PWML3OI2SC0_W SI/OPIO, I, PU, ST
45K5L4VDDIOGPIO_ADPA16I/O––D15I/OTIOB1I/OPWMC0_ PWML2OI2SC0_DIIPIO, I, PU, ST
25J1J4VDDIOGPIO_ADPA17I/OAFE0_AD6(5)IQIO2I/OPCK1OPWMC0_ PWMH3O––PIO, I, PU, ST
24H2J3VDDIOGPIO_ADPA18I/OAFE0_AD7(5)IPWMC1_ PWMEXTRG1IPCK2OA14O––PIO, I, PU, ST
23H1J2VDDIOGPIO_ADPA19I/OAFE0_AD8/WKUP9(6)I––PWMC0_ PWML0OA15OI2SC1_M CKOPIO, I, PU, ST
22H3J1VDDIOGPIO_ADPA20I/OAFE0_AD9/WKUP10(6)I––PWMC0_ PWML1OA16OI2SC1_C KI/OPIO, I, PU, ST
32K2M1VDDIOGPIO_ADPA21I/OAFE0_AD1/ PIODCEN 2(8)IRXD1IPCK1OPWMC1_ PWMFI0I––PIO, I, PU, ST
37K3M2VDDIOGPIO_ADPA22I/OPIODCCL K(2)IRKI/OPWMC0_ PWMEXTRG1INCS2O––PIO, I, PU, ST
46L4N5VDDIOGPIO_ADPA23I/O––SCK1I/OPWMC0_ PWMH0OA19OPWMC1_ PWML2OPIO, I, PU, ST
56L7N8VDDIOGPIO_ADPA24I/O––RTS1OPWMC0_ PWMH1OA20OISI_PCKIPIO, I, PU, ST
59K8L8VDDIOGPIO_ADPA25I/O––CTS1IPWMC0_ PWMH2OA23OMCCKOPIO, I, PU, ST
62J8M9VDDIOGPIOPA26I/O––DCD1ITIOA2OMCDA2I/OPWMC1_ PWMFI1IPIO, I, PU, ST
70J10N12VDDIOGPIO_ADPA27I/O––DTR1OTIOB2I/OMCDA3I/OISI_D7IPIO, I, PU, ST
112C9C11VDDIOGPIOPA28I/O––DSR1ITCLK1IMCCDAI/OPWMC1_ PWMFI2IPIO, I, PU, ST
129A6A7VDDIOGPIOPA29I/O––RI1ITCLK2I––––PIO, I, PU, ST
116A10A11VDDIOGPIOPA30I/OWKUP11(1)IPWMC0_ PWML2OPWMC1_ PWMEXTRG0IMCDA0I/OI2SC0_D OOPIO, I, PU, ST
118C8C10VDDIOGPIO_ADPA31I/O––SPI0_NP CS1I/OPCK2OMCDA1I/OPWMC1_ PWMH2OPIO, I, PU, ST
21H4H2VDDIOGPIOPB0I/OAFE0_AD10/ RTCOUT 0(7)IPWMC0_ PWMH0O––RXD0ITFI/OPIO, I, PU, ST
20G3H1VDDIOGPIOPB1I/OAFE1_AD0/ RTCOUT 1(7)IPWMC0_ PWMH1OGTSUCO MPOTXD0I/OTKI/OPIO, I, PU, ST
26J2K1VDDIOGPIOPB2I/OAFE0_AD5(5)ICANTX0O––CTS0ISPI0_NP CS0I/OPIO, I, PU, ST
31J3L1VDDIOGPIO_ADPB3I/OAFE0_AD2/WKUP12(6)ICANRX0IPCK2ORTS0OISI_D2IPIO, I, PU, ST
105A12 C13VDDIOGPIO_ML BPB4I/OTDI(9)ITWD1I/OPWMC0_ PWMH2O

MLBCLK

I

TXD1I/OPIO, I, PU, ST
109C10C12VDDIOGPIO_ML BPB5I/OTDO/TRA CESWO/ WKUP13(9)OTWCK1OPWMC0_ PWML0O

MLBDAT

I/O

TDOO
79J11K11VDDIOGPIOPB6I/OSWDIO/T MS(9)I––––––––PIO,I,ST
89F9H13VDDIOGPIOPB7I/OSWCLK/TCK(9)I––––––––PIO,I,ST
141A3B2VDDIOCLOCKPB8I/OXOUT(10)O––––––––PIO, HiZ
142A2A2VDDIOCLOCKPB9I/OXIN(10)I––––––––PIO, HiZ
87G12J10VDDIOGPIOPB12I/OERASE(9)IPWMC0_ PWML1OGTSUCO MPO––PCK0OPIO, I, PD, ST
144B2A1VDDIOGPIO_ADPB13I/ODAC0(11)OPWMC0_ PWML2OPCK0OSCK0I/O––PIO, I, PU, ST
11E4F2VDDIOGPIO_ADPC0I/OAFE1_AD9(5)ID0I/OPWMC0_ PWML0O––––PIO, I, PU, ST
38J4M3VDDIOGPIO_ADPC1I/O––D1I/OPWMC0_ PWML1O––––PIO, I, PU, ST
39K4N3VDDIOGPIO_ADPC2I/O––D2I/OPWMC0_ PWML2O––––PIO, I, PU, ST
40L3N4VDDIOGPIO_ADPC3I/O––D3I/OPWMC0_ PWML3O––––PIO, I, PU, ST
41J5L3VDDIOGPIO_ADPC4I/O––D4I/O––––––PIO, I, PU, ST
58L8M8VDDIOGPIO_ADPC5I/O––D5I/OTIOA6I/O––––PIO, I, PU, ST
54K7L7VDDIOGPIO_ADPC6I/O––D6I/OTIOB6I/O––––PIO, I, PU, ST
48M4L5VDDIOGPIO_ADPC7I/O––D7I/OTCLK6I––––PIO, I, PU, ST
82J12K13VDDIOGPIO_ADPC8I/O––NWR0/N WEOTIOA7I/O––––PIO, I, PU, ST
86G11J11VDDIOGPIO_ADPC9I/O––NANDOEOTIOB7I/O––––PIO, I, PU, ST
90F10H12VDDIOGPIO_ADPC10I/O––NANDWEOTCLK7I––––PIO, I, PU, ST
94F11F13VDDIOGPIO_ADPC11I/O––NRDOTIOA8I/O––––PIO, I, PU, ST
17F4G2VDDIOGPIO_ADPC12I/OAFE1_AD3(5)INCS3OTIOB8I/OCANRX1I––PIO, I, PU, ST
19G2H3VDDIOGPIO_ADPC13I/OAFE1_AD1(5)INWAITIPWMC0_ PWMH3O–O––PIO, I, PU, ST
97E10F12VDDIOGPIO_ADPC14I/O––NCS0OTCLK8ICANTX1O––PIO, I, PU, ST
18G1H4VDDIOGPIO_ADPC15I/OAFE1_AD2(5)INCS1/SD CSOPWMC0_ PWML3O––––PIO, I, PU, ST
100D11E12VDDIOGPIO_ADPC16I/O––A21/NAN DALEO––––––PIO, I, PU, ST
103B12E10VDDIOGPIO_ADPC17I/O––A22/NAN DCLEO––––––PIO, I, PU, ST
111B10B12VDDIOGPIO_ADPC18I/O––A0/NBS0OPWMC0_ PWML1O––––PIO, I, PU, ST
117D8B10VDDIOGPIO_ADPC19I/O––A1OPWMC0_ PWMH2O––––PIO, I, PU, ST
120A9C9VDDIOGPIO_ADPC20I/O––A2OPWMC0_ PWML2O––––PIO, I, PU, ST
122A7A9VDDIOGPIO_ADPC21I/O––A3OPWMC0_ PWMH3O––––PIO, I, PU, ST
124C7A8VDDIOGPIO_ADPC22I/O––A4OPWMC0_ PWML3O––––PIO, I, PU, ST
127C6C7VDDIOGPIO_ADPC23I/O––A5OTIOA3I/O––––PIO, I, PU, ST
130B6D7VDDIOGPIO_ADPC24I/O––A6OTIOB3I/OSPI1_SP CKO––PIO, I, PU, ST
133C5C6VDDIOGPIO_ADPC25I/O––A7OTCLK3ISPI1_NP CS0I/O––PIO, I, PU, ST
13F2F4VDDIOGPIO_ADPC26I/OAFE1_AD7(5)IA8OTIOA4I/OSPI1_MIS OI––PIO, I, PU, ST
12E2F3VDDIOGPIO_ADPC27I/OAFE1_AD8(5)IA9OTIOB4I/OSPI1_MO SIO––PIO, I, PU, ST
76L12L13VDDIOGPIO_ADPC28I/O––A10OTCLK4ISPI1_NP CS1I/O––PIO, I, PU, ST
16F3G1VDDIOGPIO_ADPC29I/OAFE1_AD4(5)IA11OTIOA5I/OSPI1_NP CS2O––PIO, I, PU, ST
15F1G3VDDIOGPIO_ADPC30I/OAFE1_AD5(5)IA12OTIOB5I/OSPI1_NP CS3O––PIO, I, PU, ST
14E1G4VDDIOGPIO_ADPC31I/OAFE1_AD6(5)IA13OTCLK5I––––PIO, I, PU, ST
1D4B1VDDIOGPIO_ADPD0I/ODAC1(11)IGTXCKIPWMC1_ PWML0OSPI1_NP CS1I/ODCD0IPIO, I, PU, ST
132B5B6VDDIOGPIOPD1I/O––GTXENOPWMC1_ PWMH0OSPI1_NP CS2I/ODTR0OPIO, I, PU, ST
131A5A6VDDIOGPIOPD2I/O––GTX0OPWMC1_ PWML1OSPI1_NP CS3I/ODSR0IPIO, I, PU, ST
128B7B7VDDIOGPIOPD3I/O––GTX1OPWMC1_ PWMH1OUTXD4ORI0IPIO, I, PU, ST
126D6C8VDDIOGPIO_CL KPD4I/O––GRXDVIPWMC1_ PWML2OTRACED 0ODCD2IPIO, I, PU, ST
125D7B8VDDIOGPIO_CL KPD5I/O––GRX0IPWMC1_ PWMH2OTRACED 1ODTR2OPIO, I, PU, ST
121A8B9VDDIOGPIO_CL KPD6I/O––GRX1IPWMC1_ PWML3OTRACED 2ODSR2IPIO, I, PU, ST
119B8A10VDDIOGPIO_CL KPD7I/O––GRXERIPWMC1_ PWMH3OTRACED 3ORI2IPIO, I, PU, ST
113E9A12VDDIOGPIO_CL KPD8I/O––GMDCOPWMC0_ PWMFI1I––TRACEC LKOPIO, I, PU, ST
110D9A13VDDIOGPIO_CL KPD9I/O––GMDIOI/OPWMC0_ PWMFI2IAFE1_AD TRGI––PIO, I, PU, ST
101C12D13VDDIOGPIO_ML BPD10I/O––GCRSIPWMC0_ PWML0OTDO

MLBSIG

I/O

PIO, I, PD, ST
98E11E13VDDIOGPIO_ADPD11I/O––GRX2IPWMC0_ PWMH0OGTSUCO MPOISI_D5IPIO, I, PU, ST
92G10G13VDDIOGPIO_ADPD12I/O––GRX3ICANTX1OSPI0_NP CS2OISI_D6IPIO, I, PU, ST
88G9H11VDDIOGPIO_CL KPD13I/O––GCOLI–––O––PIO, I, PU, ST
84H10J12VDDIOGPIO_ADPD14I/O––GRXCKI–––O––PIO, I, PU, ST
106A11D11VDDIOGPIO_ADPD15I/O––GTX2ORXD2INWR1/N BS1O––PIO, I, PU, ST
78K11K10VDDIOGPIO_ADPD16I/O––GTX3OTXD2I/O–O––PIO, I, PU, ST
74L11M13VDDIOGPIO_ADPD17I/O––GTXEROSCK2I/O–O––PIO, I, PU, ST
69M10M11VDDIOGPIO_ADPD18I/O––NCS1/SD CSORTS2OURXD4I––PIO, I, PU, ST
67M9L10VDDIOGPIO_ADPD19I/O––NCS3OCTS2IUTXD4O––PIO, I, PU, ST
65K9K9VDDIOGPIOPD20I/O––PWMC0_ PWMH0OSPI0_MIS OI/OGTSUCO MPO––PIO, I, PU, ST
63H9L9VDDIOGPIO_ADPD21I/O––PWMC0_ PWMH1OSPI0_MO SII/OTIOA11I/OISI_D1IPIO, I, PU, ST
60M8N9VDDIOGPIO_ADPD22I/O––PWMC0_ PWMH2OSPI0_SP CKOTIOB11I/OISI_D0IPIO, I, PU, ST
57M7N7VDDIOGPIO_CL KPD23I/O––PWMC0_ PWMH3O–––O––PIO, I, PU, ST
55M6K7VDDIOGPIO_ADPD24I/O––PWMC0_ PWML0ORFI/OTCLK11IISI_HSYN CIPIO, I, PU, ST
52M5L6VDDIOGPIO_ADPD25I/O––PWMC0_ PWML1OSPI0_NP CS1I/OURXD2IISI_VSYN CIPIO, I, PU, ST
53L6M7VDDIOGPIOPD26I/O––PWMC0_ PWML2OTDOUTXD2OUTXD1OPIO, I, PU, ST
47J6M5VDDIOGPIO_ADPD27I/O––PWMC0_ PWML3OSPI0_NP CS3OTWD2OISI_D8IPIO, I, PU, ST
71K10M12VDDIOGPIO_ADPD28I/OWKUP5(1)IURXD3I-ITWCK2OISI_D9IPIO, I, PU, ST
108D10B13VDDIOGPIO_ADPD29I/O–––––––O––PIO, I, PU, ST
34M1L2VDDIOGPIO_ADPD30I/OAFE0_AD 0(5)IUTXD3O––––ISI_D10IPIO, I, PU, ST
2D3C3VDDIOGPIO_ADPD31I/O––QIO3I/OUTXD3OPCK2OISI_D11IPIO, I, PU, ST
4C2C2VDDIOGPIO_ADPE0I/OAFE1_AD 11(5)ID8I/OTIOA9I/OI2SC1_W SI/O––PIO, I, PU, ST
6A1D2VDDIOGPIO_ADPE1I/O––D9I/OTIOB9I/OI2SC1_D OO––PIO, I, PU, ST
7B1D1VDDIOGPIO_ADPE2I/O––D10I/OTCLK9II2SC1_DII––PIO, I, PU, ST
10E3F1VDDIOGPIO_ADPE3I/OAFE1_AD 10(5)ID11I/OTIOA10I/O––––PIO, I, PU, ST
27K1K2VDDIOGPIO_ADPE4I/OAFE0_AD 4(5)ID12I/OTIOB10I/O––––PIO, I, PU, ST
28L1K3VDDIOGPIO_ADPE5I/OAFE0_AD 3(5)ID13I/OTCLK10I/O––––PIO, I, PU, ST
3C3E4VDDOUTPowerVDDOUT––––––––––––
5C1C1VDDINPowerVDDIN––––––––––––
8D2E2GNDReferenceVREFNI–––––––––––
9D1E1VDDIOReferenceVREFPI–––––––––––
83H12K12VDDIORSTNRSTI/O––––––––––I, PU
85H11J13VDDIOTESTTSTI––––––––––I, PD
30,43,72,80,96G8,H6,H7D6,F10,K6VDDIOPowerVDDIO––––––––––––
104B11D12VDDIOTESTJTAGSELI––––––––––I, PD
29,33,50,81,107E8,H5,H8D5, G10, K5VDDCOR EPowerVDDCOR E––––––––––––
123J7D8VDDPLLPowerVDDPLL––––––––––––
134E7B4VDDUTMI IPowerVDDUTMI I––––––––––––
136B4A5VDDUTMI IUSBHSHSDMI/O–––––––––––
137A4A4VDDUTMI IUSBHSHSDPI/O–––––––––––
44,61,95,115,135,138F5, F6, G4, G5, G6, G7C5, D3, D10, H10, K4, K8GNDGroundGND––––––––––––
--D5E3GNDANAGroundGNDANA––––––––––––
-E5B5GNDUTM IGroundGNDUTM I––––––––––––
-E6B3GNDPLL USBGroundGNDPLL USB––––––––––––
-F7D9GNDPLLGroundGNDPLL––––––––––––
139B3C4VDDUTMI CPowerVDDUTMI C––––––––––––
140C4A3–VBGVBGI–––––––––––
143F8D4VDDPLL USBPowerVDDPLL USB––––––––––––
Note:
  1. WKUPx can be used if the PIO Controller defines the I/O line as “input”.
  2. To select this extra function, refer to the Parallel Capture Mode section in the Parallel Input/Output Controller (PIO) chapter.
  3. PIODCEN1/PIODCx has priority over WKUPx. Refer to the Parallel Capture Mode section in the PIO chapter.
  4. Refer to the Slow Clock Generator section in the Supply Controller (SUPC) chapter.
  5. To select this extra function, refer to the I/O Lines section in the External Bus Interface (EBI) chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to required settings (PU or PD).
  6. Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. WKUPx can be used if the PIO controller defines the I/O line as “input”.
  7. Analog input has priority over RTCOUTx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. Refer to the Waveform Generation section in the Real-Time Clock (RTC) chapter to select RTCOUTx.
  8. Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. To select PIODCEN2, refer to the Parallel Capture Mode in the PIO chapter.
  9. Refer to the System I/O Configuration Register (CCFG_SYSIO) in the Bus Matrix (MATRIX) chapter.
  10. Refer to the Main Crystal Oscillator section in the Clock Generator chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to XINxx (I) and XOUTxx (O).
  11. DAC0 is selected when DACC_CHER.CH0 is set. DAC1 is selected when DACC_CHER.CH1 is set. Refer to the DACC Channel Enable Register in the Digital-to-Analog Converter Controller (DACC) chapter.