6.4 100-lead Package Pinout

Table 6-2. 100-lead Package Pinout
LQFP PinVFBGA BallTFBGA BallPower RailI/O TypePrimaryAlternatePIO Peripheral APIO Peripheral BPIO Peripheral CPIO Peripheral DReset State
SignalDirSignalDirSignalDirSignalDirSignalDirSignalDirSignal, Dir, PU, PD, HiZ, ST
72D8D8VDDIOGPIO_ADPA0I/OWKUP0(1)IPWMC0_PWMH0OTIOA0I/OA17OI2SC0_MCK–PIO, I, PU, ST
70C10C10VDDIOGPIO_ADPA1I/OWKUP1(1)IPWMC0_PWML0OTIOB0I/OA18OI2SC0_CK–PIO, I, PU, ST
66D10D10VDDIOGPIOPA2I/OWKUP2(1)IPWMC0_PWMH1O––DATRGI––PIO, I, PU, ST
64F9F9VDDIOGPIO_ADPA3I/OPIODC0(2)ITWD0I/OLONCOL1IPCK2O––PIO, I, PU, ST
55H10H10VDDIOGPIOPA4I/OWKUP3/PIODC1(3)ITWCK0OTCLK0IUTXD1O––PIO, I, PU, ST
52H9H9VDDIOGPIO_ADPA5I/OWKUP4/PIODC2(3)IPWMC1_PWML3OISI_D4IURXD1I––PIO, I, PU, ST
24J2J2VDDIOCLOCKPA7I/OXIN32(4)I––PWMC0_PWMH3–––––PIO, HiZ
25K2K2VDDIOCLOCKPA8I/OXOUT32(4)OPWMC1_PWMH3OAFE0_ADTRGI––––PIO, HiZ
54J9J9VDDIOGPIO_ADPA9I/OWKUP6/PIODC3(3)IURXD0IISI_D3IPWMC0_PWMFI0I––PIO, I, PU, ST
46K9K9VDDIOGPIO_ADPA10I/OPIODC4(2)IUTXD0OPWMC0_PWMEXTRG0IRDI––PIO, I, PU, ST
44J8J8VDDIOGPIO_ADPA11I/OWKUP7/PIODC5(3)IQCSOPWMC0_PWMH0OPWMC1_PWML0O––PIO, I, PU, ST
48K10K10VDDIOGPIO_ADPA12I/OPIODC6(2)IQIO1I/OPWMC0_PWMH1OPWMC1_PWMH0O––PIO, I, PU, ST
27G5G5VDDIOGPIO_ADPA13I/OPIODC7(2)IQIO0I/OPWMC0_PWMH2OPWMC1_PWML1O––PIO, I, PU, ST
34H6H6VDDIOGPIO_CLKPA14I/OWKUP8/PIODCEN1(3)IQSCKOPWMC0_PWMH3OPWMC1_PWMH1O––PIO, I, PU, ST
33J6J6VDDIOGPIO_ADPA15I/O–ID14I/OTIOA1I/OPWMC0_PWML3OI2SC0_WS–PIO, I, PU, ST
30J5J5VDDIOGPIO_ADPA16I/O–ID15I/OTIOB1I/OPWMC0_PWML2OI2SC0_DI–PIO, I, PU, ST
16G1G1VDDIOGPIO_ADPA17I/OAFE0_AD6(5)IQIO2I/OPCK1OPWMC0_PWMH3O––PIO, I, PU, ST
15G2G2VDDIOGPIO_ADPA18I/OAFE0_AD7(5)IPWMC1_PWMEXTRG1IPCK2OA14O––PIO, I, PU, ST
14F1F1VDDIOGPIO_ADPA19I/OAFE0_AD8/WKUP9(6)I––PWMC0_PWML0OA15OI2SC1_MCK–PIO, I, PU, ST
13F2F2VDDIOGPIO_ADPA20I/OAFE0_AD9/WKUP10(6)I––PWMC0_PWML1OA16OI2SC1_CK–PIO, I, PU, ST
21J1J1VDDIOGPIO_ADPA21I/OAFE0_AD1/
PIODCEN2(8)IRXD1IPCK1OPWMC1_PWMFI0I––PIO, I, PU, ST
26J3J3VDDIOGPIO_ADPA22I/OPIODCCLK(2)IRKI/OPWMC0_PWMEXTRG1INCS2O––PIO, I, PU, ST
31K5K5VDDIOGPIO_ADPA23I/O––SCK1I/OPWMC0_PWMH0OA19OPWMC1_PWML2OPIO, I, PU, ST
38K7K7VDDIOGPIO_ADPA24I/O––RTS1OPWMC0_PWMH1OA20OISI_PCKIPIO, I, PU, ST
40H7H7VDDIOGPIO_ADPA25I/O––CTS1IPWMC0_PWMH2OA23OMCCKOPIO, I, PU, ST
42K8K8VDDIOGPIOPA26I/O––DCD1ITIOA2OMCDA2I/OPWMC1_PWMFI1IPIO, I, PU, ST
50H8H8VDDIOGPIO_ADPA27I/O––DTR1OTIOB2I/OMCDA3I/OISI_D7PIO, I, PU, ST
79A9A9VDDIOGPIOPA28I/O––DSR1ITCLK1IMCCDAI/OPWMC1_PWMFI2IPIO, I, PU, ST
82C7C7VDDIOGPIOPA30I/OWKUP11(1)IPWMC0_PWML2OPWMC1_PWMEXTRG0IMCDA0I/OI2SC0_D0–PIO, I, PU, ST
83A7A7VDDIOGPIO_ADPA31I/O––SPI0_NPCS1I/OPCK2OMCDA1I/OPWMC1_PWMH2OPIO, I, PU, ST
12E1E1VDDIOGPIOPB0I/OAFE0_AD10/
RTCOUT0(7)IPWMC0_PWMH0O––RXD0ITFI/OPIO, I, PU, ST
11E2E2VDDIOGPIOPB1I/OAFE1_AD0/
RTCOUT1(7)IPWMC0_PWMH1O

GTSUCOMP

OTXD0I/OTKI/OPIO, I, PU, ST
17H1H1VDDIOGPIOPB2I/OAFE0_AD5(5)I

CANTX0–

O–

––CTS0ISPI0_NPCS0I/OPIO, I, PU, ST
20H2H2VDDIOGPIO_ADPB3I/OAFE0_AD2/WKUP12(6)I

CANRX0–

I–

PCK2ORTS0OISI_D2IPIO, I, PU, ST
74B9B9VDDIOGPIO_MLBPB4I/OTDI(9)ITWD1I/OPWMC0_PWMH2O

MLBCLK–

I–

TXD1I/OPIO, I, PD, ST
77C8C8VDDIOGPIO_MLBPB5I/OTDO/TRACESWO/
WKUP13(9)OTWCK1OPWMC0_PWML0O

MLBDAT–

I/O–

TDOO
57G8G8VDDIOGPIOPB6I/OSWDIO/TMS(9)I––––––––PIO,I,ST
63E9E9VDDIOGPIOPB7I/OSWCLK/TCK(9)I––––––––PIO,I,ST
98A2A2VDDIOPCLOCKPB8I/OXOUT(10)O––––––––PIO, HiZ
99A1A1VDDIOPCLOCKPB9I/OXIN(10)I––––––––PIO, HiZ
61F8F8VDDIOGPIOPB12I/OERASE(9)IPWMC0_PWML1O

GTSUCOMP

O––PCK0OPIO, I, PD, ST
100B2B2VDDIOGPIO_ADPB13I/ODAC0(11)OPWMC0_PWML2OPCK0OSCK0I/O––PIO, I, PU, ST
1B1C1VDDIOGPIO_ADPD0I/ODAC1(11)IGTXCKIPWMC1_PWML0OSPI1_NPCS1DCD0IPIO, I, PU, ST
92D3D2VDDIOGPIOPD1I/O––GTXENOPWMC1_PWMH0OSPI1_NPCS2I/ODTR0OPIO, I, PU, ST
91E3E3VDDIOGPIOPD2I/O––GTX0OPWMC1_PWML1OSPI1_NPCS3I/ODSR0IPIO, I, PU, ST
89B5B5VDDIOGPIOPD3I/O––GTX1OPWMC1_PWMH1OUTXD4ORI0IPIO, I, PU, ST
88A5A5VDDIOGPIO_CLKPD4I/O––GRXDVIPWMC1_PWML2OTRACED0ODCD2IPIO, I, PU, ST
87D5D5VDDIOGPIO_CLKPD5I/O––GRX0IPWMC1_PWMH2OTRACED1ODTR2OPIO, I, PU, ST
85B6B6VDDIOGPIO_CLKPD6I/O––GRX1IPWMC1_PWML3OTRACED2ODSR2IPIO, I, PU, ST
84A8A6VDDIOGPIO_CLKPD7I/O––GRXERIPWMC1_PWMH3OTRACED3ORI2IPIO, I, PU, ST
80B7B7VDDIOGPIO_CLKPD8I/O––GMDCOPWMC0_PWMFI1I––TRACECLKOPIO, I, PU, ST
78B8B8VDDIOGPIO_CLKPD9I/O––GMDIOI/OPWMC0_PWMFI2AFE1_ADTRGI–OPIO, I, PU, ST
71C9C9VDDIOGPIO_MLBPD10I/O––GCRSIPWMC0_PWML0OTDO

MLBSIG–

I/O–

PIO, I, PD, ST
69D9D9VDDIOGPIO_ADPD11I/O––GRX2IPWMC0_PWMH0O

GTSUCOMP

OISI_D5IPIO, I, PU, ST
65E10E10VDDIOGPIO_ADPD12I/O––GRX3I

CANTX1–

O–

SPI0_NPCS2OISI_D6IPIO, I, PU, ST
62E8E8VDDIOGPIO_ADPD13I/O––GCOLI–––O––PIO, I, PU, ST
59F10F10VDDIOGPIO_ADPD14I/O––GRXCKI–––O––PIO, I, PU, ST
75B10B10VDDIOGPIO_ADPD15I/O––GTX2ORXD2INWR1/NBS1O––PIO, I, PU, ST
56G9G9VDDIOGPIO_ADPD16I/O––GTX3OTXD2I/O–O––PIO, I, PU, ST
53J10J10VDDIOGPIO_ADPD17I/O––GTXERSCK2I/O–O––PIO, I, PU, ST
49K6K6VDDIOGPIO_ADPD18I/O––NCS1ORTS2OURXD4I––PIO, I, PU, ST
47K4K4VDDIOGPIO_ADPD19I/O––NCS3OCTS2IUTXD4O––PIO, I, PU, ST
45K3K3VDDIOGPIOPD20I/O––PWMC0_PWMH0OSPI0_MISOI/O

GTSUCOMP

O––PIO, I, PU, ST
43H5H5VDDIOGPIO_ADPD21I/O––PWMC0_PWMH1OSPI0_MOSII/OTIOA11I/OISI_D1IPIO, I, PU, ST
41J4J4VDDIOGPIO_ADPD22I/O––PWMC0_PWMH2OSPI0_SPCKOTIOB11I/OISI_D0IPIO, I, PU, ST
37G4G4VDDIOGPIO_ADPD24I/O––PWMC0_PWML0ORFI/OTCLK11IISI_HSYNCIPIO, I, PU, ST
35H3H3VDDIOGPIO_ADPD25I/O––PWMC0_PWML1OSPI0_NPCS1I/OURXD2IISI_VSYNCIPIO, I, PU, ST
36G3G3VDDIOGPIOPD26I/O––PWMC0_PWML2OTDOUTXD2OUTXD1OPIO, I, PU, ST
32H4H4VDDIOGPIO_ADPD27I/O––PWMC0_PWML3OSPI0_NPCS3OTWD2OISI_D8IPIO, I, PU, ST
51J7J7VDDIOGPIO_ADPD28I/OWKUP5(1)URXD3I

CANRX1

I–

TWCK2OISI_D9IPIO, I, PU, ST
23K1K1VDDIOGPIO_ADPD30I/OAFE0_AD0(5)IUTXD30––––ISI_D10IPIO, I, PU, ST
2C1B1VDDIOGPIO_ADPD31I/O––QIO3I/OUTXD3OPCK2OISI_D11IPIO, I, PU, ST
4C3C3VDDOUTPowerVDDOUTI–––––––––––
5C2C2VDDINPowerVDDINI–––––––––––
6D2D3GNDGroundVREFNI–––––––––––
9D1D1VDDIOPowerVREFPI–––––––––––
58G10G10VDDIORSTNRSTI––––––––––PIO, I, PU
60F7F7VDDIOTESTTSTI––––––––––I, PD
19, 28, 68, 81C5, F3, G7C5, F3, G7VDDIOPowerVDDIOI–––––––––––
73A10A10VDDIOTESTJTAGSELI–––––––––– I, PD
18, 22, 39, 76C6, D6, G6C6, D6, G6VDDCOREPowerVDDCOREI–––––––––––
86D7D7VDDPLLPowerVDDPLLI–––––––––––
93E5E5VDDUTMIIPowerVDDUTMIII–––––––––––
94A4A4VDDUTMIIUSBHSHSDMI/O–––––––––––
95B4B4VDDUTMIIUSBHSHSDPI/O–––––––––––
3, 7, 8, 10, 29, 67E7, F4, F5, F6E7, F4, F5, F6GNDGroundGNDI–––––––––––
D4D4GNDANAGroundGNDANAI–––––––––––
A6A8GNDUTMIGroundGNDUTMII–––––––––––
C4C4GNDPLLUSBGroundGNDPLLUSBI–––––––––––
E6E4GNDPLLGroundGNDPLLI–––––––––––
96B3B3VDDUTMICPowerVDDUTMICI–––––––––––
97A3A3–VBGVBGI–––––––––––
90E4E6VDDPLLUSBPowerVDDPLLUSBI–––––––––––
Note:
  1. WKUPx can be used if the PIO Controller defines the I/O line as “input”.
  2. To select this extra function, refer to the Parallel Capture Mode section in the “Parallel Input/Output Controller (PIO)” chapter.
  3. PIODCEN1/PIODCx has priority over WKUPx. Refer to the Parallel Capture Mode section in the “PIO” chapter.
  4. Refer to the Slow Clock Generator section in the “Supply Controller (SUPC)” chapter.
  5. To select this extra function, refer to the I/O Lines section in the “External Bus Interface (EBI)” chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to required settings (PU or PD).
  6. Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. WKUPx can be used if the PIO controller defines the I/O line as “input”.
  7. Analog input has priority over RTCOUTx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. Refer to the Waveform Generation section in the “Real-Time Clock (RTC)” chapter to select RTCOUTx.
  8. Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. To select PIODCEN2, refer to the Parallel Capture Mode in the “PIO” chapter.
  9. Refer to the System I/O Configuration Register (CCFG_SYSIO) in the “Bus Matrix (MATRIX)” chapter.
  10. Refer to the Main Crystal Oscillator section in the “Clock Generator” chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to XINxx (I) and XOUTxx (O).
  11. DAC0 is selected when DACC_CHER.CH0 is set. DAC1 is selected when DACC_CHER.CH1 is set. Refer to the DACC Channel Enable Register in the “Digital-to-Analog Converter Controller (DACC)” chapter.